Knowledge Search
Download document () of 20
Filter bags

CLEARGAF

CLEARGAF filter bags meet the requirements for EC migration performance evaluated, tested and certified by independent food research institute. They are manufactured under special conditions to ensure that they contain no contamination. To keep the filter bags contamination-free, they are individually sealed in protective plastic packaging.

Fully compliant and approved for pharmaceuticals, food and beverages.

Material
Mesh or needle felt
Efficiency
High
Capacity
Standard or high

Core features

  • Selected materials ensure compliance with all food applications. In the case of sewn bags, a special lubricant-free thread material is used
  • An independent lab analysis ensures that EC and FDA requirements are met
  • Migration is strongly reduced through the careful selection of polymers that are considered to be safe under food law
  • Patented SENTINEL seal ring prevents liquid bypass for safe filtration
  • Single packaging keeps filter bags free from contamination during shipping and storage prior to use
  • Eaton strongly recommends the use of an insertion tool that facilitates the insertion of the filter bag into the bag filter housing and ensures the correct alignment of the filter bag inside the restrainer basket 

Key CLEARGAF Applications

  • Edible oil
  • Gelatine
  • Mineral water
  • Juices
  • Sugar
  • Dairy
FDA/EC Conformity
All polypropylene and polyester materials used comply with EC Regulation 1935/2004/EC and 10/2011 as well as FDA requirements according to Title 21, Section 177, as applicable for food and beverage contact.

    Specifications

    Highlight differences
    Show only differences
    Hide blank features

    SPECIFICATIONS

    Materials Needle felt polypropylene or polyester
    Extended-life needle felt polypropylene or polyester
    Nylon monofilament
    Melt-blown polypropylene
     
    Cover layer Polypropylene mesh (AGF, PGF)
     
    Seal rings Welded polypropylene or polyester SENTINEL seal ring
     
    Retention ratings POF:1, 5, 10, 25, 50, 100, 200 µm
    POXLF: 5, 10, 25, 50, 100 µm
    PEF: 1, 5, 10, 25, 100 µm
    PEXLF: 1, 5, 10 µm
    NMOF: 5, 10, 25, 50, 80, 100, 125, 150, 200, 250, 300, 400, 600, 800 µm
    AGF: 1.5, 3, 5, 10, 25 μm @ > 99% efficiency
    PGF: 1, 2, 12 μm @ > 99.9% efficiency
     
    Sizes 01: Ø 7 x 17” L (180 x 430 mm)
    02: Ø 7 x 32” L (180 x 810 mm)
     
    Filter area 01: 2.6 ft² (0.24 m²)
    02: 5.2 ft² (0.48 m²)
     
    Max. operating temperatures
    Polypropylene: 194 °F (90 °C)
    Polyester: 284 °F (140 °C)
    Nylon monofilament: 284 °F (140 °C)
     
    Max. differential pressure
    36.2 psi (2.5 bar)
     
    Recommended change-out pressure for disposal
    11.6 – 21.7 psi (0.8 – 1.5 bar)
     
    Max. flow rates
    POF, POXLF, PEF, PEXLF, NMOF:
    01: 88 GPM (20 m³/h)
    02: 176 GPM (40 m³/h)
    AGF: 01: 35 GPM (8 m³/h)
    02: 66 GPM (15 m³/h)
    PGF: 02: 44 GPM (10 m³/h)
     
    Download Links
    X
    Download Close