Knowledge Search
Download document () of 20
Fining

SIHA Active Bentonite G

SIHA Active Bentonite G fining agent is a special product for beverage fining and for removing positively charged albuminous substances from musts, wines, fruit juices, and vinegar.

Feature
Protein stabilization and clarification in beverages
Composition
Na-Ca-Bentonite
Dosage
max. 10-200 g/hl

Core features

  • Specially formulated for albumin adsorption in beverages
  • Despite the higher swelling volume a compact lees depot is formed
  • Besides protein adsorption, tannins are also removed to a certain extent
  • Suitable for use during fermentation due to very low iron content
Specifications
Application Dosage required
lb/1,000 gal (g/hl)
During fermentation 8.35 – 15.02
(100 – 180)
Wines with low protein content 2.5 – 8.35
(30 – 100)
Wines with moderate protein content 6.68 – 15.02
(80 – 180)
Wines with high protein content 12.52 – 20.86
(150 – 250)
Types/vintages extremely rich in protein up to 29.21
( up to 350)
Heavily oxidized wines 1.67 – 12.52
(20 – 150)
Lees-recovery and yeast wine 8.35 – 29.21
(100 – 350)
Unfermented grape juices 12.52 – 25.04
(150 – 300)
Fruit juices 2.5 – 8.35
(30 – 100)
Aroma improvement 0.42 – 1.25
(5 – 15)
Fining of vinegar 4.17 – 10.01
(50 – 120)
Download Links
X
Download Close