Download document () of 20
We make what matters work*

DIL contactors

The DIL contactors from Eaton’s Moeller series™ are powerful, efficient and versatile, and they can be combined with our full range of electronic overload relays and bimetal relays. The DC devices stand out for their reduced power consumption, which makes them more energy-efficient and also reduces the size of the power supply units. The DIL contactors are suitable for global use and cover the entire output range, from mini contactor relays (up to 7 A) all the way to vacuum contactors (up to 3,180 A). Thanks to the SmartWire-DT, the contactors are communications-enabled, which allows them to be controlled remotely.
Frame size:
Compact & powerful
Energy efficiency:
IE3-ready
Approvals:
UL, CSA, Marine, GOST

Core features

  • DILM up to 170 A
  • DILM frame sizes: 45 mm for up to 32 A; 55 mm for up to 72 A; and 90 mm for up to 170 A
  • Temperature range -25 °C to +60 °C
  • DC-operated devices with integrated suppressor circuits
  • Double box terminals for reliable wiring of different cross-sections

Compact & powerful - DILM contactors

Despite the small dimensions of both the DC and AC models, the DILM contactor series can switch motors up to 170 A. And an auxiliary contact (up to 38 A) is already integrated. The auxiliary NC with mirror contacts is suitable for use in safety-related applications. This simplifies project planning, installation and commissioning.

Safely manage lamp loads - DILL lighting contactors

The DILL series is based on the DILM contactor, and it has been specifically designed for switching lamps across three current ranges (12 A, 18 A, 20 A). With their high switching capacity, the contactors are able to handle the inrush currents for all types of lamps, even over long distances.

4-pole DILMP contactors

The 4-pole contactors are available in four sizes, from 20 A to 200 A, and they have been specifically designed for use in AC 1 circuits. Thanks to the uniform range of accessories, all the proven components of the 3-pole series can also be used. The contactors are the perfect match for applications that are characterized by frequent mains switch-off or switch-over, as well as for heating systems and for switching 4-pole loads.

DILK contactors

The DILK contactors are used in reactive-power compensation equipment where capacitor banks need to be switched, and the integrated series resistors can reliably switch capacitors with very high peak inrush currents (up to 180 times the normal current).

DIUL and SDAINL contactor combinations

The contactor combinations range consist of the completely pre-wired DIUL reversing combinations up to 30 kW and the SDAINL star-delta combinations up to 132 kW. As they already come pre-wired, their installation is quick and simple.

Energy efficiency is a hot topic today

With Eaton, your systems are automatically compliant with the ErP directive in a simple, fast and economical way, while significantly reducing your energy costs.

The Eaton Moeller series - a 100-year legacy

With over 100 years of experience in starting, controlling and protecting motors, the Eaton Moeller series offers you a proven product portfolio that will help you use energy more reliably, efficiently, safely and sustainably.

DIL contactors

Powerful & compact

Specifications

Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close