MFD-Titan multi-function display
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

MFD-Titan multi-function display

The MFD-Titan multi-function display from the MoellerTM series combines the easy800 and user-friendly visualisation in one device. It offers the possibility to display, operate, control and communicate, all in a single device. User-specific keys, enclosures and programming and visualisation options facilitate the implementation of customised designs.

Practical:
Can be used at a distance of up to 5 metres
Saves time:
Tool-free “plug and play” installation
Customisable design:
9 keys that can be programmed and inscribed as needed

Core features

  • Quick and easy installation in standard, 22.5 mm mounting holes
  • Up to 328 inputs/outputs
  • I/O modules for direct temperature measurement (Pt100 / Ni1000)
  • Customised laser inscriptions, for example featuring your company name or logo
  • Digital and analogue expansions
  • Integrated easyNet communications (up to 8 devices – up to 1,000 m)
  • Can be connected to all standard bus systems (PROFIBUS-DP, CANopen, DeviceNet, As-i) and Ethernet (programming and OPC functionality)
  • Back-lit display (4 x 16 characters) for message texts, bitmaps, bar graphs, data input/display
  • Bluetooth adaptor is available

Versatile visualisation options

MFD-Titan can easily display texts, bar graphs, bitmaps and many other types of information. MFD-Titan also makes it easy to enter and display data, as well as to implement control menus or the acknowledgement of fault messages.

Flexible design, easy installation

Thanks to the modular design, installing the MFD-Titan devices is fast and easy. The devices are assembled from separate modules, which include the display and control unit, an adaptor, a CPU module and an I/O module. This makes it possible to combine the components as required.

Setting up the visualisation function

With the user-friendly screen editor in easySoft-Pro, creating screens for visualisation is quick and simple. The software offers a large number of predefined screen elements for this purpose: apart from the implementation of data input and display, message texts, fault messages, bar graphs and bitmaps can also be easily inserted and configured. The creation of control menus is easy, and the function keys can also be individually assigned.

Customised laser inscriptions

Just like the easyRelay and easyControl devices, MFD-Titan offers the option of adding company- or project-specific laser inscriptions. With our free label editor software, users can quickly create their own templates. The MFD-80(-B) display / control unit also supports customised inscriptions for the function keys and LEDs.

Remote text display

If used together with the MFD-CP4 power adaptor / CPU module, the MFD-80(-B) can function as a text display. The system can then be connected to an easyRelay, easyControl or easySafety device. The remote text display can display texts or values at a distance of up to 5 m from the base unit. For this, no additional wiring is required: thanks to the user-friendly “plug and play” functionality, all that is needed is a cable connection between the base unit and the text display.

The Moeller series - a 100-year legacy

With over 100 years of experience in starting, controlling and protecting motors, the Moeller series offers you a proven product portfolio that will help you use energy more reliably, efficiently, safely and sustainably.

MFD-Titan multi-function display

The MFD-Titan multi-function display combines the functionality of the easy800 control relay with user-friendly visualisation

How to buy from Eaton