Our intelligent connection system reduces the wiring costs by up to 85 %. At the same time, it also minimizes installation errors, reduces the planning effort and provides enhanced flexibility during the selection process. The connected devices deliver both analog and digital data, for example on machine states, motor currents or energy consumption.