Download document () of 20
Low-voltage power distribution & control systems

DIAGNOSE temperature monitoring system

Eaton DIAGNOSE is a wireless and maintenance-free temperature monitoring system for busbar systems in LV switchgear assemblies. By continuously recording machine data, DIAGNOSE makes it possible to determine and schedule the right time for maintenance. This helps you to reduce downtime, increase system availability and avoid recurring costs for thermal screening.

Maintenance-free system
energy-harvesting technology
temperature monitoring
24/7
wireless sensors
increased flexibility

Core features

  • New feature: Temperature and current measuring sensor
  • Quick and easy installation
  • Suitable for retrofits and new installations
  • Permanent status, warning and alarm indicators
  • Pre-configured threshold based on type tests 
  • Zero maintenance thanks to battery-free sensors
  • Integration into existing SCADA systems
  • The cybersecurity-assessed system architecture protects against potential threats

Advantages

Predictive maintenance
icon-calendar-setting.jpg
Detection of load peaks/asymmetric loads
icon-peak-load.png
Optimised service intervals
icon-service.png
Cost reduction
icon-calculator.png
Real-time data documentation
icon-time.png
Increased average lifetime
icon-increase.jpg

Predictive maintenance

Through permanent monitoring and data analytics, errors and trends can be detected and this information can then be used to optimise the operation of the system. For instance, absolute load peaks may occur, exposing the entire system to high levels of mechanical stress. Normally, these will often go unnoticed, but with the Eaton DIAGNOSE system they can easily be detected and eliminated.

Electrical safety

Understanding the risk of arc-flash events in your switchgear assemblies is the first step towards protecting your people and your business. Find out how you can protect your staff, business and reputation from the risk of an arc flash.

Cybersecurity-assessed product

Temperature monitoring for enhanced switchboard safety.

Eaton, Power management company
Specifications
Sensors
Temperature Monitoring System Diagnose - Sensors
Controller
Temperature Monitoring System Diagnose - Controller
Visualisation
Engineer with Tablet in Server Room

Sensors

The wireless and maintenance-free (without battery) sensors use energy-harvesting technology, meaning they can be positioned anywhere in your switchgear assembly without any additional power supply, even in areas that are no longer accessible after completion of the panel system. They provide permanent, 24/7 temperature monitoring of all exposed busbar sections, regardless of the environment, thereby avoiding inaccuracies due to external temperature increases. All data are transferred to the DIAGNOSE controller via an internal protocol based on a frequency of 2.4 GHz. With an accuracy of ± 2 °C, the sensors enable trend analysis and the timely detection of hot spots before an arc flash can occur during normal operation of the switchgear assembly. Thanks to the temperature measurement range from 0 °C  to +150 °C, you will always be on the safe side when it comes to monitoring the maximum busbar temperature in low-voltage assemblies.

Controller

The system configuration is uploaded and saved to the DIAGNOSE controller, which is the heart of the Eaton DIAGNOSE system. The threshold limits for the different field/section configurations are already pre-configured before delivery. After starting the DIAGNOSE system, all the data/temperatures collected will be saved for one month. After that, the data saved first will be gradually overwritten. Thanks to its large memory capacity, gathering data over the course of several years does not pose any problem for the DIAGNOSE controller. Should a software update become necessary while the internet connection is not active, this can also be implemented in offline mode via the USB drive. The aluminium casing is certified for permanent use in industrial environments with ambient temperatures from -40 °C  to +70 °C. Thanks to its robust design, the DIAGNOSE system is fully protected against the shocks and vibrations that may occur in switchgear assemblies during operation.

Visualisation

The visualisation of information takes place via a graphical user interface directly on the panel system (display) or remotely via a laptop or tablet. Thanks to the Modbus TCP connection, Eaton DIAGNOSE can be integrated into any parent BMS/SCADA system. The user interface, which is used for the operation and configuration of the DIAGNOSE system and for displaying the measured values, is an integral part of the controller firmware. No additional software is required, apart from the XML file which can you can download from the xEnergy configurator after finalising your switchgear configuration.

Download Links
X
Download Close