Download document () of 20
Final Distribution Boards

xComfort KLV

xComfort KLV is a flush and hollow-wall mounted compact distribution enclosure for residential and small commercial applications. In addition to an extensive range of 1- to 5-row energy distribution cabinets designed and approved according to IEC/EN 62208 and IEC/EN 60670-24, the series also includes multimedia and hybrid enclosures.

In combination with Eaton's established range of modular switching and protection devices and our innovative online configurator, the system offers the perfect solution for energy distribution according to IEC/EN 61439-3 for both new builds and renovation projects.

MOUNTING OPTIONS
hollow-wall and flush-mounted
ROWS
1 to 5
AVAILABLE MODELS
energy, multimedia and hybrid

Core features

Important functionalities
Innovative, easy-to-mount, simply brilliant

  • Large 5-row versions for up to 60+10 module units
  • Elegant and discreet flat or superflat (SF) door design
  • Fast contacting of cables thanks to the modern KSK plug-in technology
  • 3D plaster compensation enables horizontal and vertical corrections
  • Integrated spirit level for precise alignment inside the wall
  • Multimedia and hybrid versions with WiFi door for better wireless connection

Modular components – offering greater safety, quality and versatility

Eaton offers a comprehensive range of high-quality circuit breakers, giving installers everything they need for easy installation or expansion of power distribution systems. Thanks to the intelligent configuration of the protective switchgear inside the enclosure, the power circuit can be safely switched off in the event of a fault.

Pre-wired final distribution boards – the choice is yours!

Select the right devices for your residential and light commercial project from a variety of standardised components and empty enclosures. Eaton provides you with all the technical information you need to create the design verification according to IEC/EN 61439-3 yourself. Alternatively, you can also choose a pre-wired final distribution board. In this case, Eaton will provide you with a documentation package including a detailed design verification. Focus on the essentials and let Eaton take care of the rest.

Standards are our strength

Eaton's KLV empty enclosure meets the requirements of the IEC/EN 60670-24 and IEC/EN 62208 standards and is therefore approved for use in low-voltage assemblies according to IEC/EN 61439-3.

Online configurator - design your own customised configurations

The xComfort KLV series and our switching and protection devices are based on a modular design so that you can assemble any combination you need. In addition to a number of standard pre-wired distribution boards, Eaton also supplies customised configurations on request. If you are not yet sure which type of distribution board is the right fit for you, simply fill in our configurator with ordering function.

Energy distribution board

The latest generation of our successful KLV series now offers even more flexibility. We have expanded the series by adding a new 5-row, flush-mounted and hollow-wall energy distribution board with up to 60 modules (with 10 MU as an additional reserve), which are also equipped with expandable KSK combination plug-in terminals as standard. In addition, the new devices feature 30% more wiring space on the side and a significantly larger number of terminal strips for optimised cable entry, as well as the new N terminal block with plug-in technology for mounting laterally inside a wall box or on a DIN rail. The updated range now also comes with the option of APW surface mounting. Thanks to its certification as a compact distribution board according to IEC/EN 60670-24 (PD) and IEC/EN 62208, the 5-row KLV energy distribution board is the ideal choice for both small and large projects.

Multimedia distribution board

The xComfort KLV series has now been expanded to include a 5-row multimedia distribution board that is also available with WiFi doors. Thanks to this specially designed door, the enclosure provides a better wireless connection compared to standard metal doors. The multimedia distribution board meets the requirements of both the IEC/EN 60670-24 standard for general purpose enclosures and the IEC/EN 62208 standard.

Hybrid distribution board

Equipped with similar advantages as the KLV energy and multimedia distribution boards, the hybrid enclosure combines the functions of both in one product. It is available in 24 or 36 MU versions for switching and protection devices and each enclosure contains a separate functional unit with a micro-perforated mounting plate for multimedia devices. The hybrid distribution box meets the requirements of both the IEC/EN 60670-24 standard for pre-determined enclosures and the IEC/EN 62208 standard.

Project delivery options

We also offer the xComfort KLV series as 4PR project delivery packages, consisting of a single-stage and a two-stage package. While the single-stage package includes the standard configuration including wall box, the two-stage package optionally includes the standard doors/door frames with WiFi insert and ventilation system.

New xComfort KLV 5-row series

Learn more about the xComfort KLV series!

Specifications
Highlight differences
Show only differences
Hide blank features

General technical specifications - xComfort KLV

Energy distribution boards, empty

  • Version according to IEC/EN 62208; IEC/EN 60670-24 (PD)
  • Degree of protection: IP30 (IK05)
  • Protection class II, totally insulated (energy DBO)
  • Rated voltage: 400 V AC
  • Material of the enclosure: polysterene
  • Material of the door/frame: sheet steel, powder-coated
  • Colour: white RAL 9016
  • DIN rail busbar, galvanized sheet steel
  • Glow-wire test 850°C (hollow-wall), 650°C (flush-mounted)

Multimedia distribution boards, empty

  • Version according to IEC/EN 62208; IEC/EN 60670-24 (GP)
  • Degree of protection: IP30 (IK05)
  • Protection class II, totally insulated (only when installed class II devices)
  • Rated voltage: 230 V AC
  • Material of the enclosure: polysterene
  • Material of the door/frame: sheet steel, powder-coated
  • WiFi door: sheet steel with special plastic insert
  • Colour: white RAL 9016
  • Mounting plate, galvanised sheet steel
  • Glow-wire test 850°C (hollow-wall), 650°C (flush-mounted)

Hybrid distribution boards, empty

  • Version according to IEC/EN 62208; IEC/EN 60670-24 (PD)
  • Functional unit for energy distribution: similar to the energy DBO
  • Functional unit for multimedia distribution: similar to the multimedia DBO
  • Material enclosure: polysterene
  • Material door/frame:sheet steel, powder-coated with corrosion protection
  • Colour: white RAL 9016
  • WiFi door: sheet steel with special plastic insert
  • DIN rail busbar, galvanized sheet steel
  • Glow-wire test 850°C (hollow-wall), 650°C (flush-mounted)

Final distribution boards, pre-wired

  • Version according to IEC/EN 61439-3
  • Equipped with Eaton's modular components
  • Degree of protection: IP30 (IK05)
  • Protection class II, totally insulated (energy DBO)
  • Rated voltage: 400 V AC
  • Rated current: max. 63A
  • Short-circuit withstand strength: Icc < 10kA
  • Material of the enclosure: polysterene
  • Material of the door/frame: sheet steel, powder-coated
  • Colour: white RAL 9016
  • DIN rail busbar, galvanized sheet steel
  • Glow-wire test 850°C (hollow-wall), 650°C (flush-mounted)
Download Links
X
Download Close