Download document () of 20
Power metering and power monitoring equipment and software

xEnergy configurator

Eaton's xEnergy configurator is a pricing and configuration software that enables panel builders to design and calculate the cost of low-voltage switchgear assemblies using Eaton's xEnergy and Modan enclosure families and IZM and NZM circuit-breaker families.

Download the xEnergy configurator

To make it as easy as possible for you to plan and design your xEnergy system, we recommend our free planning tool xEnergy configurator.

The ideal configurator for your low-voltage project

The xEnergy configurator allows you to price and design Eaton switchgear for your project within minutes. The configurator is structured with project management in mind.  

You can generate both a bill of materials (for steel work, device fitting kits and circuit breakers) as well as an individually adjustable front view for providing offers. A suitable distributor is automatically recommended based on the chosen system function.

Extensive technical information can be found in the catalogues, instruction leaflets, set-up instructions and technical manuals stored in the configurator.

In addition to the Eaton material database, you can add and manage your own material by creating a user material database.

Giving you all the information and flexibility needed to work on your project.

bus ele apps engineering tile

Seamlessly integrated with our temperature calculator

Calculate both the heat and power dissipation of your configured switchgear and easily generate the design verification for temperature rise in accordance to IEC EN-61439.
Specifications

Core features

Optimised for projects

  • Project management structure using a functional, user-friendly interface
  • Makes providing offers easy by generating a front view
  • Front view can be individually adjusted by drag and drop
  • Detailed ordering and technical data section
  • Includes instruction leaflets, set-up instructions and technical manuals

 

Intelligent configuration

  • The parameters for the mounting plates, enclosures and switches are interconnected - change one and the others update automatically 
  • Enter the system parameters to see the selection of fitting parts - no model number needed
  • Generates a bill of materials for steel work, device fitting kits and circuit breakers
  • Calculates copper busbars
  • Seamlessly integrated with our temperature calculator

One software for multiple Eaton enclosure and circuit breaker families:

  • Modan
  • xEnergy Main (busbar top and busbar back)
  • xEnergy Safety
  • xEnergy Light
  • xEnergy Basic
  • ACB (IZM) air circuit breakers
  • MCCB (NZM, PDE) moulded-case circuit breakers
  • MCB miniature circuit breakers
  • RCCB residual-current circuit breaker
  • RCBO residual-current circuit breaker with overcurrent protection
  • Accessories

Need product support?

Support from Eaton

Need Technical support?

Phone: +234 907 923 7080; +234 907 923 7082

Download Links