Download document () of 20
Switchgear

Power Xpert UX

Eaton’s Power Xpert UX IEC medium-voltage switchgear system can be used for a wide range of power distribution and motor control applications at rated voltages up to 24 kV. The system is available in single and double busbar (duplex) configurations. The Power Xpert UX withdrawable primary switchgear has been designed with safety in mind and offers a reliable and flexible solution with a compact footprint. The compact design of Power Xpert UX relies on two flagship technologies from Eaton's portfolio, namely cast-resin insulation and vacuum interrupters. 

Rated voltage
up to 24 kV
Rated current
up to 4,000 A
Rated short-circuit level
up to 50 kA-3 s

Core features

Safe in use

  • Fully insulated and isolated design for maximum safety and reliability
  • Internal arc classification AFLR up to 50 kA-1s
  • 3rd-party type-tested according to IEC standards
  • Logical mechanical and electrical interlocks prevent incorrect operation
  • Operation behind closed doors

 

Maximum uptime with minimal maintenance

  • Withdrawable switchgear up to 24 kV
  • Highest loss of service continuity category LSC2B and partition-class PM
  • Simplified plant maintenance and operation due to SF₆-free design
  • Low-maintenance vacuum circuit breakers and contactors

 

Flexible design

  • Broad range of panel types, features and options to ensure a compact footprint for your most demanding applications 
  • Vacuum contactors up to 12 kV for frequently operated loads

 

Environmentally friendly

  • Air and cast-resin insulation combined with Eaton's world leading vacuum switching technology

Safe and reliable primary withdrawable switchgear up to 24 kV

The design of the Power Xpert UX switchgear is based on the single-pole insulation and isolation of current paths. These arc-free zones greatly reduce the potential risk of internal faults. In case of an internal fault, the optional integrated arc absorber technology will exhaust an internal arc inside a switchroom without harming the staff or damaging the equipment. During operation, the racking is located behind closed doors to ensure full internal arc containment, with the option to operate the switchgear remotely without entering the switchroom.

Take a look inside our air-insulated switchgear

Eaton’s W-VACi-type vacuum circuit breaker and our proven W-SLC-type vacuum contactor unit are the heart of our Power Xpert UX withdrawable switchgear system. See how our leading technologies work together to ensure the best results – making what matters work.

SF6-free switchgear

Power Xpert UX uses vacuum technology instead of SF6. This eliminates the risk of leakage and minimises maintenance costs as well as expensive end-of-life disposal procedures – all materials being re-usable or recycled. Eaton campaigns for SF6-free switchgear to protect our environment.
Specifications

Technical data

Power Xpert UX 24 dimensions
Please note that the height (C) is based on the use of a 560 mm high arc channel and the venting of internal faults outside the switchroom. We also offer solutions for reduced ceiling heights and the venting of internal faults inside the switchroom. Contact us for more information.
System Width A (mm) Height B (mm) Height C (mm) Depth (mm)

3.6 / 7.2 kV

Slimline contactor

400 2,200 2,760 1,770
 

3.6 / 7.2 / 12 kV

Mid-mount contactor

600 2,200 2,760 1,320
 
3.6 / 7.2 / 12 / 17.5 kV
630 A - 25 kA 600 2,200 2,760 1,320
2,000 A - 25/31.5 kA 800 2,200 2,760 1,320
2,500 A - 25/31.5 kA 800 2,200 2,760 1,320
1,250 A - 40/50 kA 800 2,200 2,760 1,500
2,000 A - 40/50 kA 800 2,200 2,760 1,500
3,150 A (4,000 A FC) - 40/50 kA 1,000 2,200 2,760 1,500
 
24 kV
1,250 A - 20/25/31.5 kA 800 2,320 2,880 1,570
2,000 A - 20/25/31.5 kA 1,000 2,320 2,880 1,570
2,500 A - 20/25/31.5 kA 1,000 2,320 2,880 1,570
spacer

General

Rated voltage  kV 3.6 7.2 12 17.5 24
Lightning impulse withstand voltage kV 40 60 75 95 125
Power frequency withstand voltage kV 10 20 28 38 50
Rated frequency Hz 50/60 50/60 50/60 50/60 50/60
Internal arc classification AFLR kA/s up to 50/1 up to 50/1 up to 50/1 up to 50/1 up to 31.5/1
spacer

Busbar system

Rated voltage kV 3.6 7.2 12 17.5 24 
Rated normal current A 630 ... 4,000 630 ... 4,000 630 ... 4,000 630 ... 4,000 630 ... 2,500
Rated short-time withstand current kA/s 25 ... 50/3 25 ... 50/3 25 ... 50/3 25 ... 50/3 20 ...  31.5/3
Rated peak withstand current kA 63 ... 130 63 ... 130 63 ... 130 63 ... 130 50 ... 82
spacer

Circuit breaker type W-VACi

Rated voltage kV 3.6 7.2 12 17.5 24
Nominal rated current A 630 … 4,000 (FC) 630 … 4,000 (FC) 630 … 4,000 (FC) 630 … 4,000 (FC) 630 … 2,500
Rated breaking current kA 25 … 50/3 25 … 50/3 25 … 50/3 25 … 50/3 20 … 31.5/3
Rated short-circuit making current kA 63 … 130 63 … 130 63 … 130 63 … 130 50 … 82
Rated short-time withstand current kA/s 25 … 50/3 25 … 50/3 25 … 50/3 25 … 50/3 20 … 31.5/3
spacer

Contactor type W-SLC

Rated voltage kV 3.6 7.2 12
Nominal rated current A 400 400 400
Rated current of the contactor/fuse combination A max. 200 max. 200 max. 200
Rated breaking current kA 50* 50* 50*
Rated short-time withstand current kA/s 6/1 6/1 6/1
Rated peak withstand current kA 15.6 15.6 15.6
*limited by the fuse
spacer

Earthing switch

Rated voltage kV 3.6 7.2 12 17.5 24
Rated short-circuit making current kA 63 … 130  63 … 130  63 … 130  63 … 130  50 ... 82
Rated short-time withstand current kA/s 25 … 50/3 25 … 50/3 25 … 50/3 25 … 50/3 20 … 31.5/3
spacer

Contactor type W-SLN (slimline)

Rated voltage kV 3.6 7.2
Rated current of the contactor/fuse combination A max. 400* max. 400*
Rated breaking current kA 50** 50**
Rated short-time withstand current kA/s 6/1 6/1
Rated peak withstand current kA 15.6 15.6
Earthing switch
Rated short-circuit making current kA 15.6 15.6
Rated short-time withstand current kA/s 6/1 6/1

*double fuse

**limited by the fuse

spacer

Enclosure data

Rated voltage 3.6 kV 7.2 kV 12 kV 17.5 kV 24 kV
Degree of protection IP4X* IP4X* IP4X* IP4X* IP4X*
Loss of service continuity category LSC2B LSC2B LSC2B LSC2B LSC2B
Partition class PM PM PM PM PM
Standard colour RAL7035 RAL7035 RAL7035 RAL7035 RAL7035
*Optionally with IP41, IP42 or IP44
spacer

Standards and certifications

Power Xpert UX complies with the most recent IEC standards:

  • IEC 62271-1 for common specifications
  • IEC 62271-100 for circuit breakers
  • IEC 62271-102 for disconnectors and earthing switches
  • IEC 62271-105 for switch-fuse combinations
  • IEC 62271-106 for contactors and motor starters
  • IEC 62271-200 for metal enclosed switchgear and controlgear
  • IEC 61869-2 for current transformers
  • IEC 61869-3 for voltage transformers
  • IEC 60529 for degrees of protection (IP code)
  • IEC 61850 for communication networks and systems in substations
  • IEC 61243-5 for live working - voltage detectors - Part 5: voltage detecting systems
spacer

The Power Xpert UX production facilities comply with the following standards: 

  • ISO 9001 for quality management
  • ISO 14001 for environmental management
  • ISO 50001 for energy management
spacer
Download Links
X
Download Close