Download document () of 20
Switchgear

Ulusoy URING

Ulusoy URING is a gas-insulated ring main unit for secondary distribution networks. It is available in various configurations covering most switching applications in 24/36 kV radial distribution networks. With its compact and modular type combinations, Ulusoy URING provides integrated solutions for most switching applications, including secondary power distribution networks, solar and wind farm applications as well as commercial, residential and related construction projects.

Rated voltage
up to 36 kV
Rated normal current
up to 630 A
Peak short-circuit current
up to 52.5 kA

Core features

Designed and manufactured using advanced technology

  • Our compact and extendable models fulfil all user demands
  • The frame consists of 3 mm thick stainless steel, guaranteeing airtightness
  • High-quality raw materials and sourced parts 

 

Increased operator safety

  • In the unlikely event of an arc flash, the robust structure ensures that personnel stays unharmed
  • Ergonomic front panel
  • A combination of electrical and mechanical interlocks prevents unintended access to the energised sections

 

Flexible services and spare parts

  • All parts used in the Ulusoy URING series (including epoxy bushings, fuse tubes and silicon caps) are manufactured at Eaton factories
  • Quick turnaround and cost-effective fulfilment of spare part and service requests due to in-house manufacturing

URING compact switchgear

Eaton Uring Compact Type

URING modular switchgear

Eaton Ulusoy URING Modular Ring Main Unit

URING outdoor switchgear

ulusoy uring outdoor type

Easy and safe usage

The electrical and mechanical interlocks prevent unintended access to the energised sections, keeping personnel and equipment safe during daily operations. As tested at accredited laboratories, the operating staff will not be affected in the unlikely event of an arc flash.
Specifications

Technical information

General

Rated voltage kV 24 36
Impulse withstand voltage kV 125 170
Power frequency withstand voltage kV 50 70
Rated frequency Hz 50 50
Loss of service continuity   LSC2A LSC2A
Partition class   PM PM
Internal Arc Classification (IAC)   AFL AFL
Internal arc resistance kA-s 20-1 16-1
Internal Arc Classification (IAC) alternative   - AFL
Internal arc resistance alternative kA-s - 20-1, 25-1
Internal arc resistance with cable compartment kA-s - 16-1
Internal arc resistance with cable comp. alternative kA-s - 20-1, 25-1
Degree of protection in service   IP3X IP3X
Degree of protection with doors/covers open   IP2X IP2X
Protection against mechanical impact     IK10
Ambient air temperature range °C -5 + 40 -5 + 40
spacer

Busbar system

Rated voltage kV 24 36
Rated normal current A 630 630
Rated short-time withstand current alternative kA-s 21-3 16-1
Rated short-time withstand current alternative kA-s - 20-1, 25-1
Rated peak withstand current kA 52.5 40, 50, 62.5
spacer

Load-break switches

Rated voltage kV 24 36
Rated normal current A 630 630
Rated active load break current A 630 630
Rated short-circuit making current kA 52.5 40
Rated short-time withstand current kA-s 21-3 16-1
Rated short-time withstand current alternative kA-s - 20-1; 25-1
Rated cable charging breaking current A 16 20
Mechanical endurance class   M1 M1

Mechanical endurance class

if used as an earth switch

  M0 M0

Mechanical endurance class

disconnector

  M0 M0
Electrical endurance class   E3 E3
Electrical endurance class as earth switch   - E2
spacer

Circuit breakers

Rated voltage kV 24 36
Rated normal current A 630 630
Rated breaking current kA 21 16, 20, 25
Rated short-circuit making current kA 52.5 40, 50, 62.5
Rated capacitive switching current   C2 C2
Rated cable charging breaking current A 31.5 50
DC time constant ms 45 45
DC component % 40 40
Mechanical endurance class   M1 M1
Mechanical endurance class as earth switch   M0 M0
Mechanical endurance class disconnector   M0 M0
Electrical endurance class   E1 E1
Rated short-time withstand current kA-s 21-3 16-1
Rated short-time withstand current alternative kA-s - 20-1, 25-1
Minimum tripping time ms 45 45
Mechanism type O - 300 ms - CO - 3 min - CO
spacer

Fused load-break switch

Rated voltage kV 24 36

Rated normal current

(test performed with dummy fuse)

A 200 200
spacer

Standards and certifications

Eaton complies with

  • ISO 9001 for quality management
  • ISO 14001 for environmental management
  • ISO 50001 for energy management
Download Links
X
Download Close

Need product support?

Support from Eaton

Need Technical support?

Phone: +234 907 923 7080; +234 907 923 7082