Download document () of 20

270Vin multi-output DC/DC converters

Eaton's 270Vin, dual and triple-output power solutions provide 2V to 28V outputs and feature six-sided EMI/RFI shielding. Aerospace and military DC/DC converters include the products previously supplied by Martek Power, Abbott Electronics and Sure Power

Core features

  • MIL-STD-704 and MIL-STD-810 compliances
  • MIL-STD-461 conformance with companion input filters
  • MIL-STD-883 compliant, 100% environmental screening, military-version option
270vin_military_dcdc_converter.jpg

Dual output - 100 watts - 2v to 28v outputs

3.0" X 4.0", NH100D DC/DC converters are availabe with the outputs listed below. The combined power from both outputs cannot exceed 100 watts.

  • 2V, 3.3V, and 5V @ 10A
  • 5.2V @ 9.6A
  • 12V @ 4.2A
  • 15V @ 3.3A
  • 24V @ 2.1A
  • 28V @ 1.8A
Dual output - 100 watts - 2v to 28v outputs
 

2.4" X 4.6", SM100D DC/DC converters are designed for harsh environment, avionics-power applications and are available with the +/- output pairs listed below. 

  • +/-5V @ 10A
  • +/-12V @ 4.2A
  • +/-15V @ 3.3A
avionics_dc_dc_power_3.jpg
mil_std_704_dcdc_power.jpg

Dual output - 200 watts - 5v to 15v outputs

2.4" X 4.6", SM100D DC/DC converters are designed for harsh environment, commercial and military applications and are available with the +/- output pairs listed below. 

  • +/-5V @ 15A
  • +/-12V @ 8.3A
  • +/-15V @ 6.7A
Triple output - 150 watts - 2v to 28v outputs
 

3.0" X 6.0", NH150T DC/DC converters are designed for avionics applications and are availabe with the outputs listed below. The combined power from all three outputs cannot exceed 150 watts.

  • 2V, 3.3V, and 5V @ 10A
  • 5.2V @ 9.6A
  • 12V @ 4.2A
  • 15V @ 3.3A
  • 24V @ 2.1A
  • 28V @ 1.8A
acdc_dcdc_aerospace.jpg
eaton-emi-dc-dc-filter.jpg

Emi filters and accessories

Eaton's EMI filters and accessories provide AC rectification, transient suppression, EMI filtering, and output-ripple attenuation for harsh environment, commercial and military power-conversion applications. Compliances to military standards include: 

  • MIL-STD-704A and MIL-STD-1275A
  • MIL-STD-461C, Part 2, Class A1b
  • MIL-STD-461D CE101 and CE102
  • MIL-STD-810E and MIL-S-901C
Download Links
X
Download Close