The VoCALL Compact 9 line unit is ideal for small to medium-sized building installations which don’t require the complexity of a full network solution.
The system comprises of the 9 line master unit controlling up to 9 outstations (type A, type B, Type C and emergency assist alarms)
The self-contained enclosure houses a master handset, 9 Line Exchange, power supply and battery charger. It can be surface or semi-flush mounted as standard. The case is made from powder coated zintec, with a smoked perspex door covering the handset. 20mm cable knockouts are provided for all necessary cables as well as space for the backup 12V VRSLA battery.
VoCALL suits all sizes of installation from one and two outstation systems in small shops like Bon Marche, to a massive 364-line dual network system at Westfield Shopping Centre in London’s White City.
Over the years VoCALL has been installed on several high profile projects in some of the world’s most prestigious sites, from Wimbledon AELTCC and St Pancras stations in the UK to the Marina Towers and Jumeirah Tunnel in the Middle East.
Your search "" did not match any documents or products.