Download document () of 20
Discontinued
Public address, voice alarm & general alarm systems

Distributed amplifier unit for public address & voice alarm systems

The EFDAU2000 voice distributed amplifier unit is an all-in-one, wall mounted voice alarm system that enables the user to issue amplified pre-recorded messages to building occupants following fire detection. These can be supplemented by live spoken messages from the fire service or management suite. The messages issued can be used to instruct people to help control the flow in stairwells and corridors allowing a safe and rapid evacuation of all building occupants.

Network ready, the EFDAU2000 has the capacity for up to 10 amplifier cards, with a mix of Eaton’s EF-D150 and EF-D500 possible. The panel has 12 audio inputs and internal storage for up to 64 recorded messages. With a maximum power of 2000W, this compact wall-mount enclosure provides integrated audio-over-IP networking (up to 32 panels in large decentralized systems), powerful audio processing, and integrated battery charger.

EFDAU2000 provides a complete voice alarm solution for a range of centralised and decentralised public address / voice alarm applications.

Assurance
Certified to EN 54-16
Flexible
Install centralised or decentralised
Site-wide
Connect up to 32 panels

Emergency situation? Unfamiliar surrroundings? Get the message through!

The evacuation of a commercial building can be triggered by a growing array of potential threats, including fire, acts of terrorism or extreme weather. With the growing number of busy, complicated or unfamiliar buildings, the process of guiding people to safety is becoming increasingly complex. Public address and voice alarm (PAVA) systems are key to giving clear messages that guide individuals to safety, which is why they are an essential part in evacuation planning today.

Design a voice alarm system to suit your building's requirements

The EFDAU2000 comes with a variety of optional components and accessories. This means that you can easily tailor the system to meet the requirements of your current and future projects, whether the system you need is for a single building, across a site, either centralised or distributed.
Specifications

Product Codes

Code Description
EFDAU2000  1 x Wall mount voice alarm system with capacity for up to 10 amplifier cards
EF-D150 1 x 150 watt amplifier card (50V/70V/100V)
EF-D500  1 x 500 watt amplifier card (50V/70V/100V)
EF-LSZDC  Surveillance Interface Card
Optional accessories  
Networking  
EF-NETWORK-SWITCH-MM4 Dual Multimode Fibre + 2 RJ45
EF-NETWORK-SWITCH-SM4 Dual Single Mode Fibre + 2 RJ45
Additional GPIO  
EF-BMB01  Remote I/O Unit
EF-BOA01 RJ45 Break Out Adaptor (single port)
EF-BOA02 RJ45 Break Out Adaptor (four ports)
Desktop microphones  
EF-MPS01-G  Paging & Emergency Mic - 01 Button - Analogue
EF-MPX10 10-button expansion module
Wall mount microphones  
EF-EMS01  Emergency Microphone Station – IP & Analogue
EF-EMS10 Emergency Microphone Station - 10 Button – IP & Analogue
EF-EMS20 Emergency Microphone Station - 20 Button – IP & Analogue
EF-EMX30 Emergency Microphone Station - 30 Button – Expansion module for EF-EMS20
EF-EMS50

Emergency Microphone Station - 50 Button - IP & Analogue 

(order EF-EMS20 plus EF-EMX30)

End of line monitoring units  
EF-EOL10K-10PK DC Monitoring End Of Line Resistor (10 pack)
EF-EOLZ01-10PK Impedance Monitoring End of Line (10 pack)

Technical Specifications

Standards:  EN54-16
Power  
AC Supply Voltage:  230V (+25% / -16%)
AC Supply:  Frequency 50 / 60 Hz
Quiescent Current (no amplifiers):  525mA
Quiescent Current (per amplifier):  23mA
Maximum Audio Output Power:  2000W
Battery pack  
Capacity (Ah):  75AH
Capacity (T): 24 hours (quiescent) + 30 mins (full power)
Audio - general  
Digital Format:  48kHz / 24-bit PCM
THD:  <0.01% at 1 kHz
Crosstalk:  >70 dB at 1 kHz
Residual Noise:  <90 dBu (A)
Frequency Response:  20 Hz to 20 kHz ±0.5 dB
Audio - inputs  
Analogue Input Channels:  12
Input Sensitivity:  -60 / - 40 / -20 / 0 dBu
Max Input Level:  +20 dBu
Input Trim:  –90 dB to +10 dB (1 dB steps)
Switchable HPF:  20 to 500 Hz / Slope: 12 dB/oct
EQ:  4 Band Parametric
Dynamics:  Gate/Compressor/Limiter
Chime:  Off / 1 note / 2 note / 3 note / Custom
Chime Level:  -60 dB to +10 dB (1 dB steps)
Hardware bypass broadcast capability:  2 inputs
Environmental  
Operating:  -10°C to +40°C
Storage:  -20°C to +55°C
Humidity Range:  0% to 93% non-condensing
Ingress Protection:  IP32
Mechanical  
Finish:  Low Smoke Zero Halogen (LSZH)
Dimensions (H x W x D):  980mm x 600mm x 220mm
Weight (no amplifiers):  40kg
Weight (BPC75-BAT batteries):  46kg
Amplication  
Type:  Transformerless Class D
Amplifier Channels:  2 / 5 / 7/ 10
Standby Amplifiers:  1 (Standard) 2 (with option card)
Max power output per channel:  500W
Efficiency:  >=85%
Frequency response:  100Hz to 20kHz +/- 3dB
THD:  < 0.5%
Output Noise: 85dB below full output
Audio processing  
Delay (per output):  1 ms to 5000 ms (1 ms steps)
EQ:  10 Band Parametric
Dynamics:  Limiter / Hard Clipper
Loudspeaker Monitoring:  DC, Impedance, Loop Return
Control interfaces  
Inputs:  12
Outputs:  12 (open-collector)
General Fault Relay (With N/O, COM, connections): 1
Voice Alarm Indicator Relay:  1
EF-BMB01 IO Expansion Interface: 1
Download Links
X
Download Close