Download document () of 20
British Standard Wiring Accessories

Modular grid range (PREMERA MIX)

PREMERA MIX is a modular interface grid system combining the benefits of a traditional grid range, a voice and data range, power sockets, broad switches and intelligent RF switch modules. 

 

This product has been discontinued and is no longer available.

1 - 24 GANG PLATE OPTIONS
in a screw fixed or clip-on version
LARGE TUNNEL TERMINALS
for good wiring access
BROAD ROCKER OPTIONS
to meet the Disability Discrimination Act

Core features

  • Large stylish rockers for easy operation
  • Laser marking of legends for longevity and high quality lettering
  • Optional screw cap covers to add the finishing touches
  • Inherent protection against MRSA
  • New aesthetic design throughout the range
  • High quality thermoplastic base material
  • Quick, easy front loading modules – simply push and ‘click’ in
  • Quick easy removal of modules via clip release
  • Top facing terminals for easy access and quicker installation
  • Wiring diagram shown on each module
  • Bottom terminals angled in slightly to aid access to screws from the top
  • 1 – 4 gang mounting plates come complete with integral earth strap avoiding the need to order a separate grid
  • White or grey covers available enabling compliance to DDA (disability Discrimination Act / Part M requirements)

A system as flexible as your customers' requirements

       

Simplicity

When it comes to offering multi-gang grid switches that are simple and easy to install, Premera Mix hits the spot.

Flexibility

A flexible modular grid range which not only offers the traditional standard switch combinations, but also offers power sockets and voice / data communication outlets all within a common product platform.

Creativity

From 1 gang to 24 gang switch plates with so many options to create that specific combination, Premera Mix offers solutions for almost any application involving switching, power sockets or communication outlet.
Specifications