Weatherproof range (PREMERA PROOF)
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Weatherproof range (PREMERA PROOF)

PREMERA PROOF is a range of weatherproof accessories offering IP66 protection for outdoor or more arduous environments. The range provides extensive combinations by utilising the 1 and 2 gang IP66 enclosures whilst delivering on aesthetic appeal.

Weatherproof accessories
offer protection up to IP66
1 & 2 gang enclosures
for fitting most standard accessories
10 & 20 AX switches
with neon options

Core features

  • A new range of weatherproof accessories offering protection up to IP66
  • An extensive range of combinations by utilising the 1 and 2 gang IP66 enclosures making a wide variety of combinations
  • Protection for outdoor or more arduous environments

Simplicity

With the increasing use of electrical appliance outside, Premera Proof offers a straight forward and simple solution. This range offers up to IP66 protection.

Flexibility

Be it for general garden use or factory areas that need washing down regularly, Premera Proof is flexible enough to cater for all the application.

Creativity

The creative use of the IP66 enclosures that will take virtually any Premera wiring accessories, makes this range adaptable for so many applications.
How to buy from Eaton