Designed for fast and easy set-up, the RA Series rack has features IT specialists need in an affordable ready-to-go rack system. Standard builds include load bearing castors (500kg dynamic load), jacking feet, locking front and rear doors, locking side panels, U-markings front and rear, 2 x 100mm cable trays in rear, 2 brush cable access points at top, baying kit and earth kit.
Are you trying to find the battery runtime for an Eaton UPS? These interactive runtime graphs make it easy to see the amount of battery runtime available with or without optional battery packs.