The human-machine interface is the face of the machine - it needs to make a good impression. It's the first place you turn to for control or for information about the machine status. In today's digital environment where touch panels are the norm, connected indicators and pushbuttons are even more critical for data collection and diagnostic information. Plus, it needs to be easy to integrate them into your IT network. Like any first impression, the design matters. The ergonomic, attractive and functional design of our products makes machine operation more intuitive and efficient.
Things are changing. Historically, many applications with low to medium complexity had to be operated with a standard PLC, as a control relay just didn't offer enough flexibility. Today's new generation of machine control relays are engineered to reduce commissioning time and the total cost of the machine. They offer higher flexibility thanks to more I/Os, fast Ethernet communication and greater possibilities in application programming, including structured text. Why use a PLC when today's intuitive, easy-to-use and economic control relays can do the job?
Contact our team or sign up to stay up-to-date on news, product updates and industry trends