Download document () of 20

Edge network power solutions

Edge power requires power density, efficiency and reliability. Eaton Edge solutions are able to meet the demands of data centers, both today and in the future, by providing modular 48V systems utilizing the Core and Energy Saver series of power rectifiers. Integrated or cabinet solutions with flexible AC and DC distribution options. Full extensive monitoring using cyber secure intelligent system controllers.
Highlight differences
Show only differences
Hide blank features