Eaton xEnergy Safety Ci LV systems LV switchgear. Busbar terminal, for CU 20x5, 25
Product Name |
Eaton xEnergy Safety Ci busbar enclosure accessory
|
Catalog Number |
002327
|
EAN |
4015080023272
|
Product Length/Depth |
140 mm
|
Product Height |
65 mm
|
Product Width |
75 mm
|
Product Weight |
0.068 kg
|
Compliances |
RoHS conform
|
Model Code |
K20X5/25
|
Used with |
Cu 20 x 5 mm busbars
Accessory panel building Prepared enclosures Accessory for busbar enclosures Ci insulated enclosure |
Type |
|
Accessory/spare part type |
Busbar terminals
Ultra-flat busbar terminals |
Width clamp |
31 mm
|
Busbar thickness - max |
5 mm
|
Busbar thickness - min |
5 mm
|
Busbar width - max |
20 mm
|
Busbar width - min |
20 mm
|
Conductor cross section - max |
74 mm²
|
Rated operational current (Ie) - max |
250 A
|
Functions |
Terminal for flat strip
|
Rated operation current (Ie) |
160 A
250 A 200 A 100 A |
Suitable for |
Strip conductor connection
Flat rail Round conductor connection |
Rated operational current |
250 A
|
Terminal capacity (flat strip) |
9 mm x 0.8 mm (6x)
16 mm x 0.8 mm (6x) 16 mm x 0.8 mm (4x) 9 mm x 0.8 mm (3x) |
Terminal capacity (round conductor) |
1.5 mm² - 10 mm²
1.5 mm² - 6 mm² |