Download document () of 20

011736
Model code: T0-2-8211/XZ

Eaton Moeller® series T0 Changeover switch, 20 A, rear mounting, Basic switch, 2 contact unit(s), Contacts: 4, 60 °, Design number 8211

General specifications

Product Name
Eaton Moeller® series T0 Changeover switch
Catalog Number
011736
EAN
4015080117360
Product Length/Depth
58 mm
Product Height
48 mm
Product Width
48 mm
Product Weight
0.088 kg
Certifications
CE
Model Code
T0-2-8211/XZ

Features & Functions

Enclosure material
Plastic
Fitted with:
0 (off) position
Number of poles
Two-pole

General information

Degree of protection (front side)
IP65
NEMA 12
Model
Reverser
Suitable for
Intermediate mounting
Ground mounting
Front mounting

Electrical rating

Rated operational current (Ie) at AC-3, 380 V, 400 V, 415 V
11.5 A
Rated operational power at AC-3, 380/400 V, 50 Hz
4 kW
Rated uninterrupted current (Iu)
20 A

Contacts

Number of auxiliary contacts (change-over contacts)
0
Number of auxiliary contacts (normally closed contacts)
0
Number of auxiliary contacts (normally open contacts)
0

Actuator

Actuator type
Short thumb-grip

Export product specification