Download document () of 20

013506
Model code: T0-3-8342/XZ

Eaton Moeller® series T0 On-Off switch, 20 A, rear mounting, Basic switch, 3 contact unit(s), 6 pole

General specifications

Product Name
Eaton Moeller® series T0 On-off switch
Catalog Number
013506
EAN
4015080135067
Product Length/Depth
67 mm
Product Height
48 mm
Product Width
48 mm
Product Weight
0.119 kg
Certifications
CE
Model Code
T0-3-8342/XZ

Features & Functions

Number of poles
Six-pole

General

Degree of protection
NEMA Other
Degree of protection (front side)
IP00
Suitable for
Ground mounting
Intermediate mounting

Electrical rating

Rated operational power at AC-3, 380/400 V, 50 Hz
5.5 kW
Rated operational power at AC-23A, 400 V, 50 Hz
5.5 kW
Rated operational voltage (Ue) at AC - min
690 V
Rated operational voltage (Ue) at AC - max
690 V
Rated uninterrupted current (Iu)
20 A

Short-circuit rating

Rated conditional short-circuit current (Iq)
6 kA
Rated short-time withstand current (Icw)
0.32 kA

Contacts

Number of auxiliary contacts (change-over contacts)
0
Number of auxiliary contacts (normally closed contacts)
0
Number of auxiliary contacts (normally open contacts)
0

Actuator

Actuator color
Black
Actuator type
Short thumb-grip

Export product specification