Download document () of 20

013836
Model code: T0-4-4/EZ

Eaton Moeller® series T0 Multi-speed switch, 20 A, center mounting, 4 contact units, Contacts: 8, 60 °, maintained, 0 (Off) position, 0-1-2, Design number 4

General specifications

Product Name
Eaton Moeller® series T0 Multi-speed switch
Catalog Number
013836
EAN
4015080138365
Product Length/Depth
125 mm
Product Height
48 mm
Product Width
48 mm
Product Weight
0.177 kg
Certifications
UL
UL File No.: E36332
IEC/EN 60947
IEC/EN 60947-3
CSA-C22.2 No. 94
CSA
CSA File No.: 012528
UL Category Control No.: NLRV
IEC/EN 60204
UL 60947-4-1
CE
CSA Class No.: 3211-05
CSA-C22.2 No. 60947-4-1-14
VDE 0660
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second
Model Code
T0-4-4/EZ

Features & Functions

Enclosure material
Plastic
Fitted with:
0 (off) position
Black thumb grip and front plate
Inscription
0-1-2
Number of poles
3
Switch function type
One tapped winding, 2 speeds

General

Degree of protection
NEMA 1
IP65
NEMA 12
Degree of protection (front side)
IP65
NEMA 12
Lifespan, mechanical
400,000 Operations
Model
Dahlander switch
Mounting method
Center mounting
Mounting position
As required
Number of contact units
4
Operating frequency
1200 Operations/h
Overvoltage category
III
Pollution degree
3
Product Category
Control switches
Rated impulse withstand voltage (Uimp)
6000 V AC
Safe isolation
440 V AC, Between the contacts, According to EN 61140
Safety parameter (EN ISO 13849-1)
B10d values as per EN ISO 13849-1, table C.1
Shock resistance
15 g, Mechanical, According to IEC/EN 60068-2-27, Half-sinusoidal shock 20 ms
Suitable for
Branch circuits, suitable as motor disconnect, (UL/CSA)
Front mounting
Switching angle
60 °
Type
Multi-speed switch

Climatic environmental conditions

Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
50 °C
Ambient operating temperature (enclosed) - min
-25 °C
Ambient operating temperature (enclosed) - max
40 °C
Climatic proofing
Damp heat, constant, to IEC 60068-2-78
Damp heat, cyclic, to IEC 60068-2-30

Terminal capacities

Terminal capacity (flexible with ferrule)
1 x (0.75 - 2.5) mm², ferrules to DIN 46228
2 x (0.75 - 2.5) mm², ferrules to DIN 46228
Terminal capacity (solid/flexible with ferrule AWG)
18 - 14
Terminal capacity (solid/stranded)
1 x (1 - 2.5) mm²
2 x (1 - 2.5) mm²
Screw size
M3.5, Terminal screw
Tightening torque
8.8 lb-in, Screw terminals
1 Nm, Screw terminals

Electrical rating

Rated breaking capacity at 220/230 V (cos phi to IEC 60947-3)
100 A
Rated breaking capacity at 400/415 V (cos phi to IEC 60947-3)
110 A
Rated breaking capacity at 500 V (cos phi to IEC 60947-3)
80 A
Rated breaking capacity at 660/690 V (cos phi to IEC 60947-3)
60 A
Rated operational current (Ie)
20 A at AC-3, 230 V star-delta
20 A at AC-3, 400 V star-delta
15.6 A at AC-3, 500 V star-delta
8.5 A at AC-3, 690 V star-delta
Rated operational current (Ie) at AC-3, 220 V, 230 V, 240 V
11.5 A
Rated operational current (Ie) at AC-3, 380 V, 400 V, 415 V
11.5 A
Rated operational current (Ie) at AC-3, 500 V
9 A
Rated operational current (Ie) at AC-3, 660 V, 690 V
4.9 A
Rated operational current (Ie) at AC-21, 440 V
20 A
Rated operational current (Ie) at AC-23A, 230 V
13.3 A
Rated operational current (Ie) at AC-23A, 400 V, 415 V
13.3 A
Rated operational current (Ie) at AC-23A, 500 V
13.3 A
Rated operational current (Ie) at AC-23A, 690 V
7.6 A
Rated operational current (Ie) at DC-1, load-break switches l/r = 1 ms
10 A
Rated operational current (Ie) at DC-13, control switches L/R = 50 ms
10 A
Rated operational current (Ie) at DC-21, 240 V
1 A
Rated operational current (Ie) at DC-23A, 24 V
10 A
Rated operational current (Ie) at DC-23A, 48 V
10 A
Rated operational current (Ie) at DC-23A, 60 V
10 A
Rated operational current (Ie) at DC-23A, 120 V
5 A
Rated operational current (Ie) at DC-23A, 240 V
5 A
Rated operational power at AC-3, 380/400 V, 50 Hz
4 kW
Rated operational power at AC-3, 415 V, 50 Hz
5.5 kW
Rated operational power at AC-3, 690 V, 50 Hz
4 kW
Rated operational power at AC-23A, 220/230 V, 50 Hz
3 kW
Rated operational power at AC-23A, 400 V, 50 Hz
5.5 kW
Rated operational power at AC-23A, 500 V, 50 Hz
7.5 kW
Rated operational power at AC-23A, 690 V, 50 Hz
5.5 kW
Rated operational power star-delta at 220/230 V, 50 Hz
5.5 kW
Rated operational power star-delta at 380/400 V, 50 Hz
7.5 kW
Rated operational power star-delta at 500 V, 50 Hz
7.5 kW
Rated operational power star-delta at 690 V, 50 Hz
5.5 kW
Rated operational voltage (Ue) at AC - max
690 V
Rated uninterrupted current (Iu)
20 A
Uninterrupted current
Rated uninterrupted current Iu is specified for max. cross-section.

Short-circuit rating

Rated conditional short-circuit current (Iq)
6 kA
Rated short-time withstand current (Icw)
320 A, Contacts, 1 second
Short-circuit current rating (basic rating)
5 kA, SCCR (UL/CSA)
50A, max. Fuse, SCCR (UL/CSA)
Short-circuit current rating (high fault)
20 A, Class J, max. Fuse, SCCR (UL/CSA)
10 kA, SCCR (UL/CSA)
Short-circuit protection rating
20 A gG/gL, Fuse, Contacts

Switching capacity

Load rating
1.3 x Iₑ (with intermittent operation class 12, 60 % duty factor)
2 x Iₑ (with intermittent operation class 12, 25 % duty factor)
1.6 x Iₑ (with intermittent operation class 12, 40 % duty factor)
Number of contacts in series at DC-21A, 240 V
1
Number of contacts in series at DC-23A, 24 V
1
Number of contacts in series at DC-23A, 48 V
2
Number of contacts in series at DC-23A, 60 V
3
Number of contacts in series at DC-23A, 120 V
3
Number of contacts in series at DC-23A, 240 V
5
Switching capacity (main contacts, general use)
16 A, Rated uninterrupted current max. (UL/CSA)
Switching capacity (auxiliary contacts, general use)
10A, IU, (UL/CSA)
Switching capacity (auxiliary contacts, pilot duty)
A600 (UL/CSA)
P300 (UL/CSA)
Rated making capacity up to 690 V (cos phi to IEC/EN 60947-3)
130 A
Voltage per contact pair in series
60 V

Motor rating

Assigned motor power at 115/120 V, 60 Hz, 1-phase
0.5 HP
Assigned motor power at 200/208 V, 60 Hz, 1-phase
1 HP
Assigned motor power at 200/208 V, 60 Hz, 3-phase
3 HP
Assigned motor power at 230/240 V, 60 Hz, 1-phase
1.5 HP
Assigned motor power at 230/240 V, 60 Hz, 3-phase
3 HP
Assigned motor power at 460/480 V, 60 Hz, 3-phase
7.5 HP
Assigned motor power at 575/600 V, 60 Hz, 3-phase
7.5 HP

Contacts

Control circuit reliability
1 failure per 100,000 switching operations statistically determined, at 24 V DC, 10 mA)
Number of auxiliary contacts (change-over contacts)
0
Number of auxiliary contacts (normally closed contacts)
0
Number of auxiliary contacts (normally open contacts)
0
Number of contacts
8

Actuator

Actuator function
Maintained
With 0 (Off) position
Actuator type
Short thumb-grip

Design verification

Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0.6 W
Rated operational current for specified heat dissipation (In)
20 A
Static heat dissipation, non-current-dependent Pvs
0 W
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
UV resistance only in connection with protective shield.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Export product specification