Photo is representative
Download
Eaton Battery NiCd 5 Cell 6.0 Volt 1.5Ah Long Cable
Product Name |
Eaton emergency lighting battery
|
Catalog Number |
015-003-015
|
EAN |
8714112058560
|
Product Length/Depth |
215 mm
|
Product Height |
23 mm
|
Product Width |
20 mm
|
Product Weight |
0.23 kg
|
Compliances |
CE marking
|
Model Code |
BATTERY NICD 5CELL 6V/ 1.5AH BLK L CABLE
|
Battery pack |
True
|
Capacity |
1500 mAh
|
Model |
Nickel cadmium
|
Number of cells |
5
|
Nominal voltage |
6 VDC
|