Download document () of 20

020557
Model code: T3-4-8223/XZ

Eaton Moeller® series T3 Changeoverswitch, 32 A, rear mounting, Basic switch, 4 contact unit(s), Contacts: 8, 90 °, Design number 8223

General specifications

Product Name
Eaton Moeller® series T3 Changeover switch
Catalog Number
020557
EAN
4015080205579
Product Length/Depth
86 mm
Product Height
54 mm
Product Width
61 mm
Product Weight
0.25 kg
Certifications
CE
Model Code
T3-4-8223/XZ

Features & Functions

Enclosure material
Plastic
Number of poles
Three-pole

General

Degree of protection (front side)
IP65
NEMA 12
Model
Reverser
Suitable for
Ground mounting
Intermediate mounting
Front mounting

Electrical rating

Rated operational current (Ie) at AC-3, 380 V, 400 V, 415 V
23.7 A
Rated operational power at AC-3, 380/400 V, 50 Hz
12 kW
Rated uninterrupted current (Iu)
32 A

Contacts

Number of auxiliary contacts (change-over contacts)
0
Number of auxiliary contacts (normally closed contacts)
0
Number of auxiliary contacts (normally open contacts)
0

Actuator

Actuator type
Short thumb-grip

Export product specification