Download document () of 20

081347
Model code: KK25

Eaton xEffect Accessories LV systems Accessories and replacement parts for LV switchgear. Clamping bracket for EATON cable ducts KL25�

General specifications

Product Name
Eaton xEffect Accessories cable duct accessory
Catalog Number
081347
EAN
4015080813477
Product Length/Depth
10 mm
Product Height
19 mm
Product Width
19 mm
Product Weight
0.003 kg
Compliances
RoHS conform
Model Code
KK25

Product specifications

Type
General switchboard accessory
Features
Current leak stable
Adjustable to duct width
Halogen free
Fixing interval
500 mm
Accessory/spare part type
Fixing brackets
Cable management
For cable duct width
25 mm
For cable duct height
60 mm

Export product specification