Download document () of 20

104896
Model code: Z-SV/UL-16/2P-2TE/12

Eaton Distribution parts. Block busbar 2Ph., 12HP, for FAZ-NA, FAZ-RT

General specifications

Product Name
Eaton Distribution parts
Catalog Number
104896
EAN
4015081047062
Product Length/Depth
206 mm
Product Height
46 mm
Product Width
15.5 mm
Product Weight
0.133 kg
Compliances
RoHS conform
Certifications
UL 489
UL (Category Control Number NMTR2, DIHS2)
IEC/EN 60898
CE marking
UL listed
Specially designed for North America for large creepage and creepage distances
UL (File No. E257181)
Catalog Notes
Do not cut.
Model Code
Z-SV/UL-16/2P-2TE/12

Product specifications

Used with
Feeder Circuit, Branch Circuit
Busbar
Z-SV
Type
  • Busbar
  • Z-SV
Features
Insulated
Accessory/spare part type
Busbar for residual current circuit breakers
Busbar for combined residual current/power circuit breaker
Busbar for miniature circuit breaker
Electric connection type
Pin
Rated surge voltage
9.5 KV
Rated uninterrupted current (Iu)
0 A
Suitable for number of devices
6
Application
Switchgear for industrial and advanced commercial applications
Number of poles
Two-pole
Color
Other
Degree of protection
IEC/EN 60898; UL 489; CE marking
IEC: IP20, UL/CSA Type: -
Rated short-time withstand current (Icw)
0 kA
Voltage rating (UL CSA 13)
Refer to main components FAZ, FAZ-NA, FAZ-RT
Cross section
16 mm²
Number of modular spacings
2
Number of phases
2
Pitch dimensions
0 mm
Rated operational voltage (Ue) - max
690 V
Rated conditional short-circuit current (Iq)
0 kA
Functions
Busbar

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.