Download document () of 20
To be discontinued

106216
Model code: NH-SLS-00/160-60-SI

Eaton Distribution parts. H.b.c fuse switch strip, rated operational current 160A, max. fuse-link 500V/160A, max. fuse-link 690V/160A, size 00, with safety monitoring

General specifications

Product Name
Eaton Distribution parts
Catalog Number
106216
EAN
4015081059867
Product Length/Depth
610 mm
Product Height
136 mm
Product Width
49 mm
Product Weight
1.25 kg
Compliances
EN 60947-5-1
RoHS conform
Certifications
IEC/EN 60255
VDE 0435 Part 303
Model Code
NH-SLS-00/160-60-SI

Product specifications

Used with
20 mm x 5/10 mm rail
12 mm x 5/10 mm rail
Double T profile
Triple T profile
25 mm x 5/10 mm rail
15 mm x 5/10 mm rail
30 mm x 5/10 mm rail
Busbar fuse material
60 mm system
Number of poles
Three-pole
Frame
00
Frequency rating
50 Hz - 60 Hz
Terminals
Lift terminals
Voltage rating at AC
  • 230 V AC
  • Contacts: 250 V AC
  • Contacts: 500 / 400 V AC at AC-23B
  • Contacts: 690 V AC at AC-21B
  • Contacts: 690 V AC at AC-22B
  • Relay contacts: 230 V AC at AC-15
  • Relay contacts: 250 V AC
Voltage range
(0.8 - 1.1) x Ue
Pollution degree
3
Utilization category
AC-15
Climatic proofing
Damp heat, cyclic, to IEC 60068-2-30
Damp heat, constant, to IEC 60068-2-78
Admissible back-up fuse - max
4 A gL
Screw diameter for flange connection
M8
Admissible heat dissipation (NH-SE) - max
12 W
Ambient operating temperature - max
40 °C
Ambient operating temperature - min
-5 °C
Conventional thermal current Ith of auxiliary contacts (1-pole, open)
4 A
Fuse current rating at 500 V - max
160 A
Heat dissipation at Ith AC without NH-SE
20 W
Operating altitude without derating - max
2000 mm
Pick-up time - max
500 ms
Rated insulation voltage (Ui)
400 V
Rated operating voltage (Ue) at AC - max
690 V
Rated operational current (gL/gG) - max
160 A
Rated uninterrupted current (Iu)
160 A
Rated impulse withstand voltage (Uimp)
4 kV
Construction size (fuse inserts)
NH00
Connection
Top or bottom
Direction of incoming supply
As required
Distance between busbar centers
60 mm
Electrical connection type of main circuit
Rail connection
Mounting position
Vertical or horizontal
Release indication
Mechanical top-plate indicator
Suitable for
Triple T profile
Combi-base for busbar mounting (12 - 30 mm) x 5/10 mm
Combi-base for direct busbar mounting
Double T profile
Rated conditional short-circuit current (Iq)
50 kA
50 kA at AC (effective)
Functions
Uninterrupted operation (Control mode)
Low-voltage h.b.c. switch-fuse unit
Overvoltage category
III
Frequency rating of contacts
50 Hz - 60 Hz
Degree of protection
IP30 (operating state)
IP10 (front cover open)
IP30
Rated operation current (Ie)
160 A
Voltage rating
400 V AC
Distance between rail centers
60 mm
Type
  • 60 mm system
  • Busbar fuse material
Special features
  • Continuous operation (rated operating mode)
  • Mounting with snap-on mechanism
  • NH-fuse-links →#289998
  • With clamp/screw connection set
  • With fuse monitoring
  • With connection area cover
Model
Fuse switch disconnector
Lifespan, electrical
150000 operations
Lifespan, mechanical
100000000 operations
Terminal capacity (cable)
9 mm x 0.8 mm (6x) at box terminal
Permitted heat loss from fuse links - max
20 W at 160 A
Terminal capacity (copper busbar)
Max. 20 mm x 8 mm for flat busbar at flange connection
Terminal capacity (solid wire)
2.5 mm² (2x)
2.5 mm² (2x) at box terminal
Power consumption per phase (rung)
2 VA (L2/L3)
Terminal capacity (stranded cable)
1.5 mm² - 70 mm² (1x) at box terminal
70 mm² (1x) at flange connection
Rated operational current
125 A / 160 A (AC-23B)
160 A (AC-21B)
1 A (230 V AC-15)
160 A (AC-22B)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.