Download document () of 20

106439
Model code: BPZ-FPS/2

Eaton xEnergy Basic LV systems Low voltage switchgear. Front plate support, H=200mm

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
106439
EAN
4015081062096
Product Length/Depth
200 mm
Product Height
15 mm
Product Width
40 mm
Product Weight
0.27 kg
Compliances
RoHS conform
Model Code
BPZ-FPS/2

Product specifications

Type
Additional equipment
Surface finishing
Galvanized
Color
Stainless steel
RAL-number
0
Suitable for enclosure building height
200 mm
Suitable for height
200 mm
Material
Metal
Mounting position
Vertical
Housing material
Sheet steel
Model
Mounting rail
Mounting method
Surface mounting
Functions
Additional equipment

Export product specification