Download document () of 20

106731
Model code: XMMC0810C

Eaton xEnergy Main LV systems LV switchgear. Front cover, +mounting kit, for FAZ, vertical, HxW=200x1000mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
106731
EAN
4015081065011
Product Length/Depth
920 mm
Product Height
25 mm
Product Width
210 mm
Product Weight
0.6 kg
Compliances
RoHS conform
Model Code
XMMC0810C

Product specifications

Number of height units
0
Suitable for enclosure building height
200 mm
Suitable for enclosure building width
1000 mm
Surface finishing
Powder coating
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.