Download document () of 20

107287
Model code: XSPTA1008

Eaton xEnergy Main LV systems LV switchgear. Top plate, for arc protection, for WxD=1000x800mm, IP40, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
107287
EAN
4015081070459
Product Length/Depth
900 mm
Product Height
30 mm
Product Width
700 mm
Product Weight
11.05 kg
Compliances
RoHS conform
Model Code
XSPTA1008

Product specifications

Surface finishing
Powder coating
Color
Gray
RAL-number
7035
Suitable for enclosure building length/depth
800 mm
Suitable for enclosure building width
1000 mm
Material
Steel
Suitable for
Roof planking
Bottom planking

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.