Download document () of 20

107701
Model code: XSPBAC0206

Eaton xEnergy Main LV systems LV switchgear. Bottom plate, XE, for WxD=110x600mm, IP20, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
107701
EAN
4015081073665
Product Length/Depth
475 mm
Product Height
20 mm
Product Width
110 mm
Product Weight
0.7 kg
Compliances
RoHS conform
Model Code
XSPBAC0206

Product specifications

Color
Gray
Load capacity - max
0 kg
RAL-number
7035
Suitable for enclosure building height
0 mm
Suitable for enclosure building length/depth
600 mm
Suitable for enclosure building width
0 mm
Material
Metal
Model
Floor plate

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.