Download document () of 20

108406
Model code: BPZ-FP-1000/300-BL-W

Eaton xEnergy Basic LV systems Low voltage switchgear. Front plate, for HxW = 300 x 1000 mm, blind, white

General specifications

Product Name
Eaton xEnergy Basic front plate
Catalog Number
108406
EAN
4015081080403
Product Length/Depth
35 mm
Product Height
305 mm
Product Width
925 mm
Product Weight
3.38 kg
Compliances
RoHS conform
Model Code
BPZ-FP-1000/300-BL-W

Product specifications

Type
Additional equipment
Number of height units
0
Suitable for enclosure building height
0 mm
Suitable for enclosure building width
1000 mm
Suitable for width
1000 mm
Surface finishing
Powder coating
With powder coating
Cable entry type
Blind
Color
Traffic white (RAL 9016)
Material
Sheet steel
Steel
Mounting position
Horizontal
Housing material
Sheet steel
Mounting method
Flush mounting
Surface mounting
Floor standing distribution board
Functions
Additional equipment

Export product specification