Download document () of 20

111266
Model code: BPM-U-3S-800/12

Eaton xEnergy Basic LV systems Low voltage switchgear. 3-component flush-mounting door frame with door, double-bit lock, IP54, HxW=1260x800mm

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
111266
EAN
4015081108275
Product Length/Depth
70 mm
Product Height
1265 mm
Product Width
835 mm
Product Weight
6.62 kg
Compliances
RoHS conform
Model Code
BPM-U-3S-800/12

Product specifications

Special features
With door
Type
Additional equipment
Surface finishing
With powder coating
Powder coating
Color
Light gray (RAL 7035)
Gray
Degree of protection
IP54
NEMA Other
Suitable for width
800 mm
Application
Moisture-proof (installation site)
Cover/door type
Double-ward lock
Material
Aluminum
Housing material
Aluminum
Model
Stop door
Mounting method
Flush mounting
Functions
Additional equipment

Export product specification