Download document () of 20

111343
Model code: BP-SP-12-PSN

Eaton xEnergy Basic LV systems Low voltage switchgear. Side wall for MSW H1260mm

General specifications

Product Name
Eaton xEnergy Basic side panel
Catalog Number
111343
EAN
4015081109043
Product Length/Depth
240 mm
Product Height
1280 mm
Product Width
50 mm
Product Weight
6.7 kg
Compliances
RoHS conform
Model Code
BP-SP-12-PSN

Product specifications

Used with
Accessory consideration
Accessory
Service distribution board IVS
Wall-mounting distribution system
Special features
Pair (for right and left), incl. screws
Type
Additional equipment for wall-mounted service distribution board IVS
Accessory/spare part type
Enclosure side plates
Surface finishing
With powder coating
Powder coating
Color
Gray
Light gray (RAL 7035)
Degree of protection
IP30
Unit type
Modular system
Modular spacing
0 mm
Number of height units
0
RAL-number
7035
Suitable for enclosure building length/depth
226.75 mm
Suitable for enclosure building width
38.5 mm
Suitable for height
1260 mm
Application
Mounting side wall
Material
Sheet steel
Steel
Housing material
Sheet steel
Mounting method
Surface mounting
Suitable for
Side panel use
Functions
Wall-mounting distribution system
Additional equipment

Export product specification