Download document () of 20

11380100001

Eaton Crouse-Hinds series CEAG Stabceag 0 torchlight, (4) dry cell AA-size IEC 60086 R 6/LR 6 batteries, Plastic, LED, 70 lumens, 3W

General specifications

Product Name
Eaton's Crouse-Hinds series CEAG Stabceag 0 torchlight
Catalog Number
11380100001
EAN
4250959968159
Product Length/Depth
167 mm
Product Height
39 mm
Product Width
39 mm
Product Weight
0.2 kg

Product specifications

Construction material
Plastic
Area classification
Hazardous/Classified Locations
Standards type
IECEx/ATEX
IEC
IECEx/ATEX hazardous rating
Zone 1
Zone 21
Zone 2
Zone 22
Ingress protection (IP) ratings
IP68
Battery type
4 dry cell AAsize IEC 60086 R 6/LR 6
Lamp type
LED
Lumens
70
Wattage
3W

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.