Download document () of 20

114618
Model code: XLSPL1SO6

Eaton xEnergy Light LV systems LV switchgear. Plinth, side panels for HxD 100 x 600mm, gray, with cable duct cutout

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
114618
EAN
4015081140183
Product Length/Depth
590 mm
Product Height
50 mm
Product Width
100 mm
Product Weight
1.4 kg
Compliances
RoHS conform
Model Code
XLSPL1SO6

Product specifications

Color
Gray
Load capacity - max
250 kg
RAL-number
7035
Suitable for enclosure building length/depth
600 mm
Suitable for enclosure building width
0 mm
Material
Steel
Model
Base side set
Suitable for
Cable patch
Impact strength
IK10

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.