Download document () of 20

114813
Model code: BPZ-MPL300-600

Eaton xEnergy Basic LV systems Low voltage switchgear. Mounting plate for HxW=300x600mm

General specifications

Product Name
Eaton xEnergy Basic mounting plate
Catalog Number
114813
EAN
4015081142132
Product Length/Depth
500 mm
Product Height
20 mm
Product Width
110 mm
Product Weight
3.4 kg
Compliances
RoHS conform
Model Code
BPZ-MPL300-600

Product specifications

Type
Additional equipment
Surface finishing
Galvanized
Suitable for width
600 mm
Surface protection
Galvanized
Material
Sheet steel
Steel
Mounting position
Universal
Horizontal
Housing material
Sheet steel
Mounting method
Flush mounting
Floor standing distribution board
Surface mounting
Functions
Additional equipment

Export product specification