Download document () of 20

116915
Model code: BPZ-CDB8/CP

Eaton xEnergy Basic LV systems Low voltage switchgear. Fixing material for cable duct C-profile H=8mm

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
116915
EAN
4015081166534
Product Length/Depth
15 mm
Product Height
80 mm
Product Width
55 mm
Product Weight
0.1 kg
Compliances
RoHS conform
Model Code
BPZ-CDB8/CP

Product specifications

Type
Additional equipment
Surface finishing
Galvanized
Color
Stainless steel
RAL-number
0
Suitable for enclosure building width
600 mm
Application
Cable duct
Material
Metal
Housing material
Sheet steel
Model
Mounting kit
Mounting method
Floor standing distribution board
Functions
Additional equipment

Export product specification