Download document () of 20

119260
Model code: BPZ-FP-1000/800-BL-W

Eaton xEnergy Basic LV systems Low voltage switchgear. Front plate, for HxW=800x1000mm, blind, white

General specifications

Product Name
Eaton xEnergy Basic front plate
Catalog Number
119260
EAN
4015081173976
Product Length/Depth
35 mm
Product Height
805 mm
Product Width
925 mm
Product Weight
10 kg
Compliances
RoHS conform
Model Code
BPZ-FP-1000/800-BL-W

Product specifications

Type
Additional equipment
Number of height units
0
Suitable for enclosure building height
0 mm
Suitable for enclosure building width
1000 mm
Suitable for width
1000 mm
Surface finishing
With powder coating
Powder coating
Cable entry type
Blind
Color
Traffic white (RAL 9016)
Material
Steel
Sheet steel
Mounting position
Horizontal
Housing material
Sheet steel
Mounting method
Flush mounting
Floor standing distribution board
Surface mounting
Functions
Additional equipment

Export product specification