Download document () of 20

11X

Eaton Crouse-Hinds series thin construction locknut, Rigid/IMC, Steel, 1/2"

General specifications

Product Name
Eaton Crouse-Hinds series thin construction locknut
Catalog Number
11X
UPC
784564110008
Product Length/Depth
0.55 in
Product Height
0.55 in
Product Width
0.19 in
Product Weight
0.004 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Material
Steel
Conduit type
Rigid/IMC
Trade size
1/2"

Export product specification