Download document () of 20
To be discontinued

124002
Model code: +IZMX-ST60DC

+IZMX-ST60DC. Shunt release (for power circuit breaker);60VDC

General specifications

Product Name
Eaton Moeller series IZMX/INX - ACB
Catalog Number
124002
EAN
4015081216079
Product Length/Depth
150 mm
Product Height
100 mm
Product Width
100 mm
Product Weight
0.113 kg
Compliances
CE Marked
RoHS conform
Model Code
+IZMX-ST60DC

Delivery program

Type
Accessory
Special features
  • Can be combined with an undervoltage release or a second shunt release.
  • Limited to 3/min due to the high pick-up current for 35 ms.
  • Please note - the circuit-breaker's switching frequency = 60/h
Suitable for
Power circuit breaker
Off-load switch
Used with
INX16..., INX40...
IZMX16..., IZMX40...

Technical Data - Electrical

Voltage type
DC
Control voltage operating range
60 V DC
0.7 - 1.1 x Us
Rated control supply voltage (Us) at AC, 50 Hz - min
0 V
Rated control supply voltage (Us) at AC, 50 Hz - max
0 V
Rated control supply voltage (Us) at AC, 60 Hz - min
0 V
Rated control supply voltage (Us) at AC, 60 Hz - max
0 V
Rated control supply voltage (Us) at DC - min
60 V
Rated control supply voltage (Us) at DC - max
60 V
Current rating - max
0.07 A (maximum holding current)
Rated operational current
0.07 A (maximum holding current)
Starting current rating
7.84 A (35 ms)
Adjustment range undelayed short-circuit release (end value) - max
0 A
Power consumption
5 VA/W AC/DC
Pick-up power consumption at 35 ms - max
540 VA/W
Circuit breaker total switching time
22 ms (Us = 100%)
Initial value of the undelayed short-circuit release - min
0 A
Electric connection type
Flat plug-in connection

Technical Data - Mechanical

Number of actuation per minute - max
3
Number of contacts (change-over contacts)
0
Number of contacts (normally closed contacts)
0
Number of contacts (normally open contacts)
0

Design verification as per IEC/EN 61439 - technical data

Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
70 °C

Additional information

Accessory/spare part type
Remote switching

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.