Oil fuse-link, medium voltage, 100 A, AC 12 kV, BS2692 F01, 254 x 63.5 mm, back-up, BS, IEC, ESI, with striker
| Product Name | 
                                            
                                            
                                             
                                                Eaton Bussmann series medium voltage oil fuse
                                             
                                         | 
                                    
| Catalog Number | 
                                            
                                            
                                             
                                                12OHFMA100
                                             
                                         | 
                                    
| EAN | 
                                            
                                            
                                             
                                                5027590432689
                                             
                                         | 
                                    
| UPC | 
                                            
                                            
                                             
                                                051712534147
                                             
                                         | 
                                    
| Product Length/Depth | 
                                            
                                            
                                             
                                                254 mm
                                             
                                         | 
                                    
| Product Height | 
                                            
                                            
                                             
                                                63.5 mm
                                             
                                         | 
                                    
| Product Width | 
                                            
                                            
                                             
                                                63.5 mm
                                             
                                         | 
                                    
| Product Weight | 
                                            
                                            
                                             
                                                1900 g
                                             
                                         | 
                                    
| Compliances | 
                                            
                                            
                                             
                                                BS 2692-1  
                                        ESI 12-8  | 
                                    
| Certifications | 
                                            
                                            
                                             
                                                IEC Rated  
                                        IEC60282-1  | 
                                    
| Model Code | 
                                            
                                            
                                             
                                                12KV 100A 2.5" OIL FUSE
                                             
                                         | 
                                    
| Amperage Rating | 
                                            
                                            
                                             
                                                100 A
                                             
                                         | 
                                    
| Voltage rating | 
                                            
                                            
                                             
                                                12 kV
                                             
                                         | 
                                    
| Breaking capacity | 
                                            
                                            
                                             
                                                40 kA
                                             
                                         | 
                                    
| Performance Cat According To IEC 60282-1 | 
                                            
                                            
                                             
                                                Back-up
                                             
                                         | 
                                    
| Rated frequency - min | 
                                            
                                            
                                             
                                                50 Hz
                                             
                                         | 
                                    
| Class | 
                                            
                                            
                                             
                                                Class back-up
                                             
                                         | 
                                    
| Application | 
                                            
                                            
                                             
                                                protection of primary side transformer, and oil-filled fuse switch combination unit
                                             
                                         | 
                                    
| Fuse indicator | 
                                            
                                            
                                             
                                                with striker
                                             
                                         | 
                                    
| Fuse size | 
                                            
                                            
                                             
                                                254 x 63.5 mm
                                             
                                         | 
                                    
| Standard | 
                                            
                                            
                                             
                                                British Standard
                                             
                                         |