Download document () of 20

1351-CSA

Eaton Adjustable keeper plate for electromagnetic door release units - black - 55mm diameter

General specifications

Product Name
Eaton Accessories and spare parts for fire alarm systems
Catalog Number
1351-CSA
EAN
8714112080721
Product Length/Depth
48 mm
Product Height
65 mm
Product Width
65 mm
Product Weight
0.17 kg
Certifications
CE marking

Installation

Material
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.