Download document () of 20

135756
Model code: E58KNS30

Eaton Moeller® series E58 Nut, M30, stainless steel

General specifications

Product Name
Eaton Moeller® series E58 Accessory Spare nut
Catalog Number
135756
EAN
4015081325498
Product Length/Depth
152.4 mm
Product Height
44.45 mm
Product Width
152.4 mm
Product Weight
0.23 kg
Certifications
None
Model Code
E58KNS30

Product specifications

Type
Replacement nuts
Accessory/spare part type
Other
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-40 °C
Product category
Accessories
Material
Stainless steel

Export product specification