Download document () of 20

137290
Model code: CMMZ-00/24

Eaton Moeller series xComfort - Wireless switches. Adhesive strips

General specifications

Product Name
Eaton Moeller series xComfort wireless switch mounting
Catalog Number
137290
EAN
4015081323272
Product Length/Depth
55 mm
Product Height
1 mm
Product Width
7 mm
Product Weight
0.16 g
Compliances
RoHS conform
Model Code
CMMZ-00/24

Product specifications

Accessory/spare part type
Other
Accessory
Bus system product type
Accessory

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.