Eaton xEffect CS LV systems Switch- & Controlgear Enclosure. Door, transparent, IP66, HxW=1200x1000mm
| Product Name |
Eaton xEffect CS door
|
| Catalog Number |
140503
|
| EAN |
4015081372867
|
| Product Length/Depth |
15 mm
|
| Product Height |
1200 mm
|
| Product Width |
1000 mm
|
| Product Weight |
12 kg
|
| Compliances |
RoHS conform
|
| Model Code |
DT-120100-CS
|
| Used with |
Enclosure height = 1200 mm
Enclosure width = 1000 mm |
| Special features |
|
| Type |
Accessory CS
|
| Features |
Version as glazed door
|
| Accessory/spare part type |
Doors
|
| Surface finishing |
Powder coating
Frame: powder-spray painted |
| Color |
Gray
|
| Degree of protection |
IP66
NEMA 12 |
| Material |
Inspection window: safety glass
Steel Frame: steel plate |
| Model |
Stop door
|