Download document () of 20

143895
Model code: EP73ORG

EP73ORG. Protection slab, open version

General specifications

Product Name
Eaton xEnergy Basic front plate
Catalog Number
143895
EAN
4015081404292
Product Length/Depth
41.5 mm
Product Height
450 mm
Product Width
750 mm
Product Weight
1.116 kg
Compliances
RoHS conform
Model Code
EP73ORG

Product specifications

Number of height units
0
Suitable for enclosure building height
0 mm
Suitable for enclosure building width
0 mm
Surface finishing
Untreated
Material
Plastic

Export product specification