Download document () of 20

151673
Model code: XSDFCRV2006-SOND-RAL*

Eaton xEnergy Main LV systems LV switchgear, Door connection area, ventilated, for HxW=2000x600mm, special color

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
151673
Product Length/Depth
25 mm
Product Height
1980 mm
Product Width
625 mm
Product Weight
24 kg
Compliances
RoHS conform
Model Code
XSDFCRV2006-SOND-RAL*

Product specifications

Features
EMC-version
Surface finishing
Powder coating
Color
Other
Degree of protection
IP31
NEMA Other
Material
Steel
Model
Stop door

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.