Download document () of 20

152579
Model code: BPZ-VZFP-800/125-45

Eaton xEnergy Basic LV systems Low voltage switchgear. Pre-meter front plate, W x H = 800 x 125 mm, 45 mm cutout

General specifications

Product Name
Eaton xEnergy Basic front plate
Catalog Number
152579
EAN
4015081493197
Product Length/Depth
35 mm
Product Height
130 mm
Product Width
725 mm
Product Weight
0.83 kg
Compliances
RoHS conform
Model Code
BPZ-VZFP-800/125-45

Product specifications

Type
Additional equipment
Front plate cutout size
45 mm
Number of height units
0
Suitable for enclosure building height
125 mm
Suitable for enclosure building width
800 mm
Suitable for width
800 mm
Surface finishing
Powder coating
With powder coating
Material
Steel
Sheet steel
Mounting position
Horizontal
Vertical
Housing material
Sheet steel
Number of rows
1
Mounting method
Surface mounting
Floor standing distribution board
Flush mounting
Functions
Additional equipment

Export product specification