Download document () of 20
Discontinued

152665
Model code: XMW0906M

Eaton xEnergy Main LV systems LV switchgear. Mounting plate;for 225mm bucket

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
152665
EAN
4015081494033
Product Length/Depth
510 mm
Product Height
130 mm
Product Width
210 mm
Product Weight
1.7 kg
Compliances
RoHS conform
Model Code
XMW0906M

Product specifications

Color
Gray
Load capacity - max
0 kg
RAL-number
7035
Suitable for enclosure building height
2000 mm
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
600 mm
Material
Metal
Model
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.